IESNA:LM-63-2002
[TEST]P956814
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48456
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5685.4 7118.6 8414.3 9417.3 10235.2 10697.9 10915.6 10993.1 11385.8 12226.2
13614.4 15367.8 17093.7 18471.9 19677.5 20778.1 21473.4 21651 21223.3 20140.3
17954.1 14174.7 11701 9800 7761.5 5460.3 3589.3 2516.3 1963.5 1695.9
1538.3 1293.2 1095.6 380.2 185.1 30 0
5685.4 7168.6 8476.8 9497.3 10247.7 10755.5 11015.6 11088.1 11413.3 12171.2
13454.3 15172.7 16866.1 18291.8 19509.9 20610.5 21435.9 21733.6 21460.9 20543
18717 15225.3 12173.7 10222.7 8209.2 5953 3914.5 2641.3 2026 1755.9
1553.3 1313.2 1105.6 470.2 197.6 37.5 0
5685.4 7106.1 8389.3 9419.8 10222.7 10805.5 11128.2 11265.7 11520.9 12201.2
13294.3 14820 16445.9 17879.1 19037.2 19962.7 20830.6 21253.3 21145.8 20412.9
18944.6 16545.9 13189.2 10848 8849.5 6663.4 4449.8 2956.5 2186.1 1815.9
1603.3 1395.7 1195.6 913 465.2 55 0
5685.4 7106.1 8351.8 9379.8 10237.7 10895.5 11335.8 11565.9 11806 12331.3
13144.2 14327.3 15733 17081.2 18166.7 19057.2 19805.1 20410.4 20573 20332.9
19449.9 17811.6 15510.4 12786.5 10222.7 7944 5555.3 3556.8 2426.2 1845.9
1593.3 1383.2 1180.6 940.5 660.3 257.6 0
5685.4 6896 8104.1 9159.7 10065.1 10865.5 11503.4 11926.1 12196.2 12611.4
13286.8 14154.7 15277.8 16420.9 17448.9 18334.3 19054.7 19695 20150.3 20272.8
20030.2 19284.8 17839.1 15653 13099.2 10490.3 7816.5 5152.6 3236.6 2171.1
1655.8 1470.7 1278.2 975.5 657.8 205.1 0
5685.4 6786 7876.5 8904.5 9855 10735.5 11535.9 12168.7 12598.9 13001.6
13506.9 14232.2 15072.7 16070.7 17076.2 18076.7 18927.1 19592.5 20095.2 20510.4
20833.1 20725.6 20272.8 19244.8 17468.9 15167.7 12208.7 9362.3 6295.7 3887
2521.3 1723.4 1248.1 755.4 380.2 100.1 0
5685.4 6575.8 7523.8 8491.8 9432.3 10355.3 11245.7 12038.6 12696.5 13224.2
13759.5 14344.8 14987.6 15788 16706 17746.5 18817.1 19850.1 20765.6 21571
22303.9 23109.3 23471.9 23697.1 23647 22626.5 20678 17573.9 13466.9 9122.1
5265.2 2733.9 1395.7 805.4 392.7 135.1 0
5685.4 6415.8 7176.2 8006.6 8867 9679.9 10552.9 11400.8 12216.2 12936.6
13657 14324.8 14930.1 15582.9 16268.3 17003.7 17856.6 18822.1 19877.6 20998.2
22221.3 23977.2 25395.4 26260.9 27246.4 27959.2 28051.8 27093.8 24602.5 20570.5
14987.6 9672.4 4930 2011 717.9 140.1 0
5685.4 6128.1 6663.4 7283.7 7964.1 8684.4 9417.3 10142.7 10860.5 11598.4
12371.3 13086.7 13864.6 14677.5 15522.9 16370.8 17311.3 18366.8 19534.9 20858.1
22403.9 24747.6 27073.8 28667.1 30700.6 33094.3 35655.7 37364 36998.8 33559.6
26478.5 17166.2 7281.2 2223.6 700.4 145.1 0
5685.4 6078.1 6610.9 7181.2 7824 8504.3 9199.7 9892.5 10577.9 11273.2
11958.6 12668.9 13419.3 14232.2 15072.7 15945.6 16916.1 17989.2 19189.8 20558
22101.3 24582.5 26926.2 28652.1 30825.7 33434.5 36230.9 38011.9 37674.2 34017.3
26320.9 16095.7 6168.1 1703.4 550.3 125.1 0
5685.4 5888 6163.1 6533.3 6981.1 7468.8 7961.6 8479.3 9014.6 9554.9
10100.1 10662.9 11230.7 11831 12476.4 13159.2 13909.6 14760 15785.5 16956.1
18381.9 20648 22366.4 24062.2 26130.8 28619.6 30955.8 31968.8 30910.7 26876.2
19840.1 11043.1 3184.1 667.8 222.6 50 0
5685.4 5747.9 5903 6125.6 6433.3 6765.9 7128.6 7501.3 7879 8281.7
8674.4 9052.1 9442.3 9830 10240.2 10672.9 11128.2 11680.9 12321.3 13151.7
14352.3 15843.1 16858.6 17994.2 19352.4 20833.1 21843.6 21490.9 19725 16413.4
11853.5 6065.6 1978.5 590.3 202.6 47.5 0
5685.4 5622.9 5645.4 5747.9 5915.5 6088.1 6315.7 6540.8 6763.4 6996.1
7198.7 7381.3 7533.8 7673.9 7771.5 7834 7896.5 7939 8009.1 8171.7
8561.9 8792 8834.5 8919.5 9052.1 9172.2 8844.5 7806.5 6325.7 4687.4
3186.6 1805.9 905.5 382.7 185.1 65 0
5685.4 5360.2 5167.6 5067.6 5057.6 5097.6 5165.1 5240.2 5292.7 5325.2
5322.7 5260.2 5162.6 5025.1 4842.5 4619.9 4352.2 4074.6 3819.4 3581.8
3336.7 3119.1 2936.5 2786.4 2656.4 2523.8 2358.7 2136.1 1828.4 1415.7
1030.5 757.9 525.3 337.7 192.6 55 0
5685.4 5117.6 4764.9 4609.8 4572.3 4604.8 4674.9 4749.9 4787.4 4777.4
4724.9 4632.4 4497.3 4329.7 4134.6 3934.5 3726.9 3519.3 3314.2 3089.1
2861.5 2656.4 2506.3 2416.2 2381.2 2386.2 2381.2 2311.2 2138.6 1850.9
1408.2 970.5 680.3 447.7 222.6 50 0
5685.4 4927.5 4502.3 4334.7 4342.2 4437.3 4542.3 4609.8 4614.8 4569.8
4482.3 4357.2 4209.6 4039.6 3859.5 3681.9 3494.3 3296.7 3094.1 2906.5
2763.9 2641.3 2558.8 2506.3 2461.3 2408.7 2326.2 2241.1 2136.1 1968.5
1713.4 1345.7 882.9 487.7 232.6 50 0
5685.4 4744.9 4307.2 4194.6 4264.7 4394.7 4497.3 4547.3 4527.3 4449.8
4329.7 4187.1 4022 3859.5 3686.9 3519.3 3404.2 3266.7 3094.1 2956.5
2864 2741.4 2548.8 2396.2 2296.2 2198.6 2098.6 1998.5 1908.5 1825.9
1728.4 1570.8 1285.7 985.5 577.8 140.1 0
5685.4 4642.4 4204.6 4142.1 4262.2 4387.2 4489.8 4519.8 4472.3 4349.7
4202.1 4034.6 3854.5 3694.4 3556.8 3479.3 3386.7 3291.7 3199.1 2994
2811.4 2666.4 2521.3 2386.2 2246.1 2123.6 2003.5 1893.5 1778.4 1645.8
1515.8 1398.2 1225.6 1058 740.4 287.6 0
5685.4 4554.8 4139.6 4132.1 4264.7 4384.7 4474.8 4484.8 4412.2 4279.7
4112.1 3927 3761.9 3609.3 3506.8 3419.2 3306.7 3154.1 3019 2856.5
2731.4 2591.3 2453.7 2328.7 2223.6 2116.1 2001 1883.5 1745.9 1593.3
1425.7 1278.2 1088.1 822.9 545.3 227.6 0
5685.4 4504.8 4107.1 4129.6 4274.7 4392.2 4472.3 4457.3 4364.7 4207.1
4012 3829.4 3674.4 3556.8 3501.8 3369.2 3164.1 2926.5 2831.4 2751.4
2608.8 2498.8 2403.7 2263.7 2158.6 2076.1 1968.5 1840.9 1688.4 1520.8
1338.2 1258.1 1083.1 707.9 515.3 315.2 0
5685.4 4494.8 4087.1 4132.1 4277.2 4397.2 4469.8 4449.8 4337.2 4159.6
3962 3781.9 3629.3 3556.8 3471.8 3304.2 3004 2806.4 2756.4 2658.9
2533.8 2398.7 2271.2 2173.6 2113.6 2061 1963.5 1843.4 1698.4 1530.8
1353.2 1398.2 1115.6 745.4 567.8 210.1 0
5685.4 4494.8 4084.6 4139.6 4279.7 4399.7 4467.3 4457.3 4347.2 4162.1
3962 3779.4 3626.8 3559.3 3464.3 3294.2 2981.5 2808.9 2768.9 2656.4
2526.3 2378.7 2273.7 2143.6 2126.1 2061 1961 1843.4 1708.4 1528.3
1358.2 1378.2 958 770.4 560.3 202.6 0
